text.skipToContent text.skipToNavigation

TMP708AIDBVT

Resistor-Programmable Trip Point Temperature Switch

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.91
10-24 $0.81
25-99 $0.75
100-249 $0.64
250-499 $0.59
500-749 $0.48
750-999 $0.39
1000+ $0.35

Features

  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA, Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 10°C or 30°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

Texas Instruments  TMP708AIDBVT

The TMP708 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP708 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply voltage range.

The temperature threshold accuracy is typically ±0.5°C with a maximum of ±3 °C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 10°C or 30°C.

The TMP708 is available in a 5-pin SOT-23 package.