TMS320F28023DAT

text.skipToContent text.skipToNavigation

TMS320F28023DAT

Piccolo™ 32-bit MCU with 50 MHz, 64 KB Flash

Qty Price
1-9 $5.11
10-24 $4.59
25-99 $4.29
100-249 $3.85
250-499 $3.59
500-749 $3.13
750-999 $2.71
1000+ $2.65

Features

  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns Cycle Time)
    • 50 MHz (20-ns Cycle Time)
    • 40 MHz (25-ns Cycle Time)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Endianness: Little Endian
  • Low Cost for Both Device and System:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on and Brown-out Resets
    • Small Packaging, as Low as 38-Pin Available
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-Pin Oscillators
    • On-Chip Crystal Oscillator and External Clock Input
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each Enhanced Pulse Width Modulator (ePWM)
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • Code-Security Module
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) Module
    • One Serial Peripheral Interface (SPI) Module
    • One Inter-Integrated-Circuit (I2C) Module
  • Enhanced Control Peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) Module
    • Analog-to-Digital Converter (ADC)
    • On-Chip Temperature Sensor
    • Comparator
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Through Hardware
  • Package Options
    • 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-Pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature Options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C
      (AEC Q100 Qualification for Automotive Applications)

All trademarks are the property of their respective owners.

Texas Instruments  TMS320F28023DAT

The F2802x Piccolo™ family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.