text.skipToContent text.skipToNavigation

TMS320F28044PZA

Digital Signal Controller

Packaging

Package | PIN: PZ | 100
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $16.20
10-24 $15.06
25-99 $14.54
100-249 $12.70
250-499 $12.08
500-749 $11.12
750-999 $9.98
1000+ $9.95

Features

  • High-Performance 100-MHz (10-ns Cycle Time) Processor
  • TMS320C28x™ 32-Bit CPU
    • Single-cycle 16 × 16 and 32 × 32 Multiply-accumulate (MAC) Operations
    • Dual 16 × 16 MAC
    • Fast Interrupt Response
    • Unified Memory Programming Model
  • On-Chip Memory
    • 64K × 16 Flash
    • 10K × 16 SARAM
    • 1K × 16 OTP
    • 4K × 16 Boot ROM
    • Code Security Module Protects Against Unauthorized Memory Access
  • Clocking
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Clock-Fail-Detect Mode
  • Interrupts
    • Support for up to Three External Core Interrupts
    • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • High-speed, 12-Bit ADC
    • 80 ns (12.5 MSPS) Conversion Rate
    • 16 Channels
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Internal or External Reference
  • High-Resolution PWM
    • 16 Outputs with 150 ps Resolution
    • 14.8 Bits at 200-kHz Switching
    • 13.4 Bits at 500-kHz Switching
    • 12.4 Bits at 1-MHz Switching
  • Communications Port Peripherals
    • Serial Peripheral Interface (SPI) Module
    • Serial Communications Interface (SCI)
    • Inter-Integrated Circuit (I2C) Bus
  • Timers
    • Three 32-bit CPU Timers
    • Up to 16 16-bit Timers
    • Watchdog Timer Module
  • Up to 35 General-Purpose Input/Output (GPIO) Pins With Input Filtering
  • On-chip JTAG Emulation With Real-time Debug via Hardware
  • JTAG Boundary Scan Support
  • Low-power IDLE, STANDBY, and HALT Modes
  • Development Tools
    • F28044 eZdsp Starter Kit
    • Code Composer Studio™ IDE With Flash Programming Plug-in
    • C28x-optimized ANSI C/C++ Compiler/Assembler/Linker
    • DSP/BIOS™ Real-time Operating System
    • USB-based JTAG Emulators(1)
  • Available Software
    • C2000™ Digital Power Supply Software Library
    • C28x™ IQ Math Library
    • C28x Header Files With Example Programs for all Peripherals
    • C28x DSP Library
    • C28x Digital Motor Control Software Library
  • Package Options
    • 100-pin Thin Quad Flatpack (PZ)
    • 100-pin MicroStar BGA™ (GGM, ZGM)
    • RoHS-compliant, Green Packaging
  • Temperature Range:
    • A: -40°C to 85°C (PZ, GGM, ZGM)

(1) IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture


TMS320C28x, Code Composer Studio, DSP/BIOS, C2000, C28x, MicroStar BGA, TMS320 are trademarks of Texas Instruments.
eZdsp, XDS510USB are trademarks of Spectrum Digital.
All other trademarks are the property of their respective owners.

Texas Instruments  TMS320F28044PZA

The TMS320F28044 device, member of the TMS320C28x™ DSP generation, is a highly integrated, high-performance solution for demanding control applications.

Throughout this document, TMS320F28044 is abbreviated as F28044.