text.skipToContent text.skipToNavigation

TMS320F2810PBKA

32-Bit Digital Signal Controller with Flash

Packaging

Package | PIN: PBK | 128
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $21.92
10-24 $20.38
25-99 $19.67
100-249 $17.18
250-499 $16.35
500-749 $15.05
750-999 $13.51
1000+ $13.46

Features

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core at 135 MHz,
      1.9-V Core at 150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support IEEE Standard 1149.1-1990 IEEE Standard Test Access Port and Boundary-Scan Architecture
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K x 16 Flash
      (Four 8K x 16 and Six 16K x 16 Sectors)
    • ROM Devices: Up to 128K x 16 ROM
    • 1K x 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K x 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K x 16 SARAM
    • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Over 1M x 16 Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Endianness: Little Endian
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse-Engineering
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General-Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio IDE
    • DSP/BIOS
    • JTAG Scan Controllers(1)
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA With External Memory Interface (GHH, ZHH) (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) With External Memory Interface (PGF) (2812)
    • 128-Pin LQFP Without External Memory Interface (PBK) (2810, 2811)
  • Temperature Options
    • A: –40°C to 85°C (GHH, ZHH, PGF, PBK)
    • S: –40°C to 125°C (GHH, ZHH, PGF, PBK)
    • Q: –40°C to 125°C (PGF, PBK) [Q100 Qualification]

All trademarks are the property of their respective owners.

Texas Instruments  TMS320F2810PBKA