TMUX154ERSWR

text.skipToContent text.skipToNavigation

TMUX154ERSWR

ESD-Protected, 2-Channel, 2:1 Switch, With Powered-off Protection

Packaging

Package | PIN: RSW | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.87
10-24 $0.77
25-99 $0.72
100-249 $0.61
250-499 $0.57
500-749 $0.46
750-999 $0.37
1000+ $0.33

Features

  • VCC Operation at 3 V to 4.3 V
  • I/O Pins Can Tolerate up to 5.25 V
  • 1.8-V Compatible Control Logic
  • Supports Powered-off Protection I/O Pins Hi-Z When VCC = 0 V
  • RON = 10 Ω Maximum
  • ΔRON = 0.35 Ω Typical
  • Cio(ON) = 7.5 pF Typical
  • Low Power Consumption (1 uA Maximum)
  • –3-dB Bandwidth = 900 MHz Typical
  • Latch-Up Performance Exceeds
    100 mA Per JESD 78, Class II (1)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O Port to GND (2)
    • 15000-V Human-Body Model

(1)Except EN and SEL Inputs

(2)High-voltage HBM is performed in addition to the standard HBM testing (A114-B, Class II) and applies to I/O ports tested with respect to GND only.

All trademarks are the property of their respective owners.

Texas Instruments  TMUX154ERSWR

The TMUX154E is a high-bandwidth 2:1 switch specially designed for the switching ofhigh-speed signals in applications with limited I/Os. The wide bandwidth (900 MHz) of this switchallows signals to pass with minimum edge and phase distortion. The switch is bidirectional andoffers little or no attenuation of high-speed signals. It is designed for low bit-to-bit skew andhigh channel-to-channel noise isolation.

The TMUX154E integrates ESD protection cells on all pins, is available in a tiny UQFNpackage (1.8 mm × 1.4 mm) or a VSSOP package, and is characterized over the free-air temperaturerange of –40°C to 85°C.