TPA0213DGQ

text.skipToContent text.skipToNavigation

TPA0213DGQ

Mono Class-AB Audio Amplifier with Stereo Headphone Drive--Separate Inputs

Packaging

Package | PIN: DGQ | 10
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.74
10-24 $3.37
25-99 $3.14
100-249 $2.75
250-499 $2.58
500-749 $2.19
750-999 $1.85
1000+ $1.76

Features

  • Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
  • 2 W Into 4 From 5-V Supply
  • 0.6 W Into 4 From 3-V Supply
  • Stereo Headphone Drive
  • Separate Inputs for the Mono (BTL) Signal, and Stereo (SE) Left/Right Signals
  • Wide Power Supply Compatibility 2.5 V to 5.5 V
  • Low Supply Current
    • 4.2 mA Typical at 5 V
    • 3.6 mA Typical at 3 V
  • Shutdown Control ...1 uA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP Packaging

Texas Instruments  TPA0213DGQ

The TPA0213 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/RI in BTL mode.

The TPA0213 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.