text.skipToContent text.skipToNavigation

TPA0223DGQR

2-W Mono Audio Power Amp with Headphone Drive

Packaging

Package | PIN: DGQ | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.12
10-24 $2.81
25-99 $2.61
100-249 $2.29
250-499 $2.15
500-749 $1.83
750-999 $1.54
1000+ $1.47

Features

  • Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
  • 2 W Into 4- From 5-V Supply
  • 0.6 W Into 4- From 3-V Supply
  • Stereo Head Phone Drive
  • Separate Inputs for the Mono (BTL) Signal and Stereo (SE) Left/Right Signals
  • Wide Power Supply Compatibility
        3 V to 5 V
  • Meets PC99 Desktop Specs (Target)
  • Low Supply Current
    • 11 mA Typical at 5 V
    • 10 mA Typical at 3 V
  • Shutdown Control ...1 uA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP Packaging

Texas Instruments  TPA0223DGQR

The TPA0223 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/ RI in BTL mode. The input terminals, high-impedance CMOS inputs, can be used as summing nodes.

The TPA0223 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.