text.skipToContent text.skipToNavigation

TPA0253DGQ

Mono, Low Power, Class-AB Audio Amplifier with Stereo Headphone Driver-Summing Inputs

Packaging

Package | PIN: DGQ | 10
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.01
10-24 $1.80
25-99 $1.67
100-249 $1.46
250-499 $1.34
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • Ideal for Notebook Computers, PDAs, and Other Small Portable Audio Devices
  • 1 W Into 8- From 5-V Supply
  • 0.3 W Into 8- From 3-V Supply
  • Stereo Head Phone Drive
  • Mono (BTL) Signal Created by Summing Left and Right Signals Internally
  • Wide Power Supply Compatibility
        2.5 V to 5.5 V
  • Low Supply Current
    • 3.2 mA Typical at 5 V
    • 2.7 mA Typical at 3 V
  • Shutdown Control ...1 uA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP Packaging

Texas Instruments  TPA0253DGQ

The TPA0253 is a 1-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 8- speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-k/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0253 is available in the 10-pin thermally-enhanced MSOP package (DGQ) and operates over an ambient temperature range of –40°C to 85°C.