text.skipToContent text.skipToNavigation

TPA1517NE

Stereo, Medium Power, Class-AB Audio Amplifier

Packaging

Package | PIN: NE | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.00
10-24 $3.58
25-99 $3.33
100-249 $2.90
250-499 $2.67
500-749 $2.24
750-999 $1.84
1000+ $1.69

Features

  • TDA1517PCompatible
  • High Power Outputs (6 W/Channel)
  • Surface Mount Availability 20-Pin Thermal SOIC PowerPAD™
  • Thermal Protection
  • Fixed Gain: 20 dB
  • Mute and Standby Operation
  • Supply Range: 9.5 V - 18 V

PowerPAD is a trademark of Texas Instruments

Texas Instruments  TPA1517NE

The TPA1517 is a stereo audio power amplifier that contains two identical amplifiers capable of delivering 6 W per channel of continuous average power into a 4- load at 10% THD+N or 5 W per channel at 1% THD+N. The gain of each channel is fixed at 20 dB. The amplifier features a mute/standby function for power-sensitive applications. The amplifier is available in the PowerPAD™ 20-pin surface-mount thermally-enhanced package (DWP) that reduces board space and facilitates automated assembly while maintaining exceptional thermal characteristics. It is also available in the 20-pin thermally enhanced DIP package (NE).