TPA2001D2PWP

text.skipToContent text.skipToNavigation

TPA2001D2PWP

1-W Stereo Class-D Audio Amplifier

Packaging

Package | PIN: PWP | 24
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.78
10-24 $1.60
25-99 $1.49
100-249 $1.31
250-499 $1.23
500-749 $1.04
750-999 $0.88
1000+ $0.84

Features

  • Modulation Scheme Optimized to Operate Without a Filter
  • 1 W Into 8- Speakers (THD+N< 0.4%)
  • < 0.08% THD+N at 0.5 W, 1 kHz, Into 8- Load
  • Extremely Efficient 3rd Generation 5-V Class-D Technology:
    • \x96 Low Supply Current (No Filter) ...8 mA
    • \x96 Low Supply Current (Filter) ...15 mA
    • \x96 Low Shutdown Current ...1 uA
    • \x96 Low Noise Floor ...56 uV RMS
    • \x96 Maximum Efficiency Into 8 , 75 \x96 85%
    • \x96 4 Internal Gain Settings ...8 \x96 23.5 dB
    • \x96 PSRR . . . \x9677 dB
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to Battery, Ground, and Load)
  • \x9640°C to 85°C Operating Temperature Range

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPA2001D2PWP

The TPA2001D2 is the third generation 5-V class-D amplifier from Texas Instruments. Improvements to previous generation devices include: lower supply current, lower noise floor, better efficiency, four different gain settings, smaller packaging, and fewer external components. The most significant advancement with this device is its modulation scheme that allows the amplifier to operate without the output filter. Eliminating the output filter saves the user approximately 30% in system cost and 75% in PCB area.

The TPA2001D2 is a monolithic class-D power IC stereo audio amplifier, using the high switching speed of power MOSFET transistors. These transistors reproduce the analog signal through high-frequency switching of the output stage. The TPA2001D2 is configured as a bridge-tied load (BTL) amplifier capable of delivering greater than 1 W of continuous average power into an 8- load at 1 kHz, the typical THD+N is less than 0.08%.

A BTL configuration eliminates the need for external coupling capacitors on the output. Low supply current of 8 mA makes the device ideal for battery-powered applications. Protection circuitry increases device reliability: thermal, over-current, and under-voltage shutdown.

Efficient class-D modulation enables the TPA2001D2 to operate at full power into 8- loads at an ambient temperature of 85°C.