text.skipToContent text.skipToNavigation

TPA2011D1YFFR

3.2W mono class-d with auto-recovering short-circuit protection

Packaging

Package | PIN: YFF | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • Powerful Mono Class-D Amplifier
    • 3.24 W (4 Ω, 5 V, 10% THDN)
    • 2.57 W (4 Ω, 5 V, 1% THDN)
    • 1.80 W (8 Ω, 5 V, 10% THDN)
    • 1.46 W (8 Ω, 5 V, 1% THDN)
  • Integrated Feedback Resistor of 300 kΩ
  • Integrated Image Reject Filter for DAC Noise
    Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Auto Recovering Short-Circuit Protection
  • Thermal Overload Protection
  • 9-Ball, 1.21mm × 1.16 mm 0.4 mm Pitch DSBGA
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

All other trademarks are the property of their respective owners

Texas Instruments  TPA2011D1YFFR

The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.

Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 µV noise floor.