TPA2012D2RTJT

text.skipToContent text.skipToNavigation

TPA2012D2RTJT

2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012)

Packaging

Package | PIN: RTJ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.87
10-24 $1.68
25-99 $1.56
100-249 $1.36
250-499 $1.25
500-749 $1.05
750-999 $0.86
1000+ $0.79

Features

  • Output Power By Package:
    • WQFN:
      • 2.1 W/Ch Into 4 Ω at 5 V
      • 1.4 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
    • DSBGA:
      • 1.2 W/Ch Into 4 Ω at 5 V
        (Thermally Limited)
      • 1.3 W/Ch Into 8 Ω at 5 V
      • 720 mW/Ch Into 8 Ω at 3.6 V
  • Only Two External Components Required
  • Power Supply Range: 2.5 V to 5.5 V
  • Independent Shutdown Control for Each Channel
  • Selectable Gain of 6, 12, 18, and 24 dB
  • Internal Pulldown Resistor on Shutdown Pins
  • High PSRR: 77 dB at 217 Hz
  • Fast Start-Up Time (3.5 ms)
  • Low Supply Current
  • Low Shutdown Current
  • Short-Circuit and Thermal Protection
  • Space-Saving Packages
    • 2.01-mm × 2.01-mm NanoFree™ DSBGA(YZH)
    • 4-mm × 4-mm Thin WQFN (RTJ) With PowerPAD™

All trademarks are the property of their respective owners.

Texas Instruments  TPA2012D2RTJT

The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) availablein a DSBGA or WQFN package. The TPA2012D2 only requires two external components foroperation.

The TPA2012D2 features independent shutdown controls for each channel. The gain can beselected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differentialarchitecture provide increased immunity to noise and RF rectification. In addition to thesefeatures, a fast start-up time and small package size make the TPA2012D2 class-D amp an idealchoice for both cellular handsets and PDAs.

The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. TheTPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of thecircuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA inrelation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.