TPA2017D2RTJT

text.skipToContent text.skipToNavigation

TPA2017D2RTJT

2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017)

Packaging

Package | PIN: RTJ | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.92
10-24 $1.73
25-99 $1.61
100-249 $1.41
250-499 $1.32
500-749 $1.12
750-999 $0.95
1000+ $0.91

Features

  • Filter-Free Class-D Architecture
  • 3 SmartGain™ functions
    • AGC DRC Function
    • AGC Limiter Function
    • AGC Noise Gate Function
  • 1.7 W/Ch Into 8 at 5 V (10% THD+N)
  • 750 mW/Ch Into 8 at 3.6 V (10% THD+N)
  • 2.8 W/Ch Into 4 at 5 V (10% THD+N)
  • 1.5 W/Ch Into 4 at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Low Supply Current: 3.5 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 75 dB at 217 Hz
  • Fast Start-up Time: 5 ms
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 4 mm × 4 mm QFN (RTJ)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Player
    • Notebook PCs
    • Portable Radio
    • Portable Games
    • Educational Toys
    • USB Speakers

Texas Instruments  TPA2017D2RTJT

The TPA2017D2 (sometimes referred to as TPA2017) is a stereo, filter-free Class-D audio power amplifier with SmartGain™ dynamic range compression (DRC), automatic gain control (AGC), and noise gate. It is available in a 4 mm x 4mm QFN package.

SmartGain™ functions are configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. SmartGain™ is a combined AGC DRC and Limiter that protects the speaker from damage at high power levels and compress the dynamic range of voice or music to fit within the dynamic range of the speaker. SmartGain™ DRC, limiter, and noise gate functions can be enabled or disabled. The TPA2017D2 (TPA2017) is capable of driving 1.7 W/Ch at 4 V or 750mW/Ch at 3.6 V into 8 load or 2.8 W/Ch at 5 V or 1.5 W/Ch at 3.6 V into 4 . The device features an enable pin and also provides thermal and short circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2017D2 (TPA2017) an ideal choice for Notebook PCs, PDAs and other portable applications.