text.skipToContent text.skipToNavigation

TPA2037D1YFFR

Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter

Packaging

Package | PIN: YFF | 9
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.80
10-24 $0.72
25-99 $0.67
100-249 $0.58
250-499 $0.54
500-749 $0.45
750-999 $0.37
1000+ $0.34

Features

  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +6 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 300 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

Texas Instruments  TPA2037D1YFFR

The TPA2037D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 6 dB of fixed gain in a 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 95% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 81-dB PSRR, 20 µV output noise, and improved RF immunity make the TPA2037D1 class-D amplifier ideal for cellular handsets. A start-up time of 4 ms with no audible pop makes the TPA2037D1 ideal for PDA and smart-phone applications.