text.skipToContent text.skipToNavigation

TPA2080D1YZGR

2.2W Constant Output Power Class-D Audio Amplifier w/ Class-G Boost Converter

Packaging

Package | PIN: YZG | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.18
100-249 $1.03
250-499 $0.95
500-749 $0.80
750-999 $0.66
1000+ $0.60

Features

  • 2.2 W into 4-Ω Load from 3.6-V Supply
    (1% THD+N)
  • Integrated Class-G Boost Converter
    • Increases Efficiency at Low Output Power
  • Low Quiescent Current of 3.5 mA from 3.6 V
  • Thermal and Short-Circuit Protection With Auto
    Recovery
  • 20-dB Fixed Gain
  • Available in 1.53-mm × 1.98-mm, 0.5-mm pitch
    12-ball WCSP (DSBGA) Package

Texas Instruments  TPA2080D1YZGR

The TPA2080D1 device is a high-efficiency Class-D audio power amplifier with an integrated Class-G boost converter that enhances efficiency at low output power. It drives up to 2.2 W into an 4-Ω speaker (1% THD+N). With 85% typical efficiency, the TPA2080D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.75-V supply voltage for the Class-D amplifier when high output power is required. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. During low audio output power periods, the boost converter deactivates and connects VBAT directly to the Class-D amplifier supply, PVDD. This improves overall efficiency.

The TPA2080D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal-to-noise ratio (SNR).

The TPA2080D1 is available in a space-saving 1.53-mm × 1.982-mm, 0.5-mm pitch WCSP package (YZG).