TPA3001D1PWP

text.skipToContent text.skipToNavigation

TPA3001D1PWP

20-W Mono Class-D Audio Power Amplifier (TPA3001)

Packaging

Package | PIN: PWP | 24
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.42
10-24 $7.58
25-99 $7.08
100-249 $6.35
250-499 $5.92
500-749 $5.15
750-999 $4.46
1000+ $4.37

Features

  • 20 W Into 8- Load From 18-V Supply (10% THD+N)
  • Short-Circuit Protection (Short to VCC, Short to GND,
    Short Between Outputs)
  • Third-Generation Modulation Technique:
    • Replaces Large LC Filter With Small, Low-Cost Ferrite
      Bead Filter in Most Applications
    • Improved Efficiency
    • Improved SNR
  • Low Supply Current: 8 mA Typ at 12 V
  • Shutdown Control: < 1 µA Typ
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • APPLICATIONS
    • LCD Monitors/TVs
    • Hands-Free Car Kits
    • Powered Speakers

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

Texas Instruments  TPA3001D1PWP

The TPA3001D1 (sometimes referred to as TPA3001) is a 20-W monaural bridge-tied load (BTL) class-D audio power amplifier (class-D amp) with high efficiency, eliminating the need for heat sinks. The TPA3001D1 can drive 4- or 8- speakers with only a ferrite bead filter required to reduce EMI.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, or 36 dB. The differential input stage provides high common-mode rejection and improved power-supply rejection.

The amplifier also includes depop circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.

The TPA3001D1 (TPA3001) is available in the 24-pin thermally enhanced TSSOP package (PWP), which eliminates the need for an external heat sink.