text.skipToContent text.skipToNavigation

TPA3004D2PHPR

12-W StereoClass-D Audio Power Amplifier with Volume Control (TPA3004)

Packaging

Package | PIN: PHP | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.23
10-24 $6.50
25-99 $6.07
100-249 $5.45
250-499 $5.08
500-749 $4.42
750-999 $3.83
1000+ $3.75

Features

  • 12-W/Ch Into an 8- Load From 15-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Line Outputs For External Headphone Amplifier With Volume Control
  • Regulated 5-V Supply Output for Powering TPA6110A2
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers
    • >

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPA3004D2PHPR

The TPA3004D2 is a 12-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3004D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3004D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.