TPA302D

text.skipToContent text.skipToNavigation

TPA302D

350-mW Stereo Class-AB Audio Amplifier

Packaging

Package | PIN: D | 8
Temp:
Carrier: Partial Tube
Qty Price
1-9 $3.67
10-24 $3.30
25-99 $3.07
100-249 $2.69
250-499 $2.53
500-749 $2.15
750-999 $1.81
1000+ $1.73

Features

  • 300-mW Stereo Output
  • PC Power Supply Compatibility 5-V and 3.3-V Specified Operation
  • Shutdown Control
  • Internal Midrail Generation
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
  • Functional Equivalent of the LM4880

Texas Instruments  TPA302D

The TPA302 is a stereo audio power amplifier capable of delivering 250 mW of continuous average power into an 8- loads, the TPA302 delivers 60 mW of continuous average power at less than 0.06% THD+N. The amplifier features a shutdown function for power-sensitive applications as well as internal thermal and short-circuit protection. The amplifier is available in an 8-pin SOIC (D) package that reduces board space and facilitates automated assembly.