text.skipToContent text.skipToNavigation

TPA3112D1PWPR

25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard™ (TPA3112)

Packaging

Package | PIN: HTSSOP (PWP) | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.69
100-249 $1.48
250-499 $1.39
500-749 $1.18
750-999 $1.00
1000+ $0.95

Features

  • 25-W into an 8-Ω Load at < 0.1% THD+N From a 24-V Supply
  • 20-W into an 4-Ω Load at 10% THD+N From a 12-V Supply
  • 94% Efficient Class-D Operation into 8-Ω Load Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation from 8 to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection with Auto-Recovery Option
  • Excellent THD+N/ Pop Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs

Texas Instruments  TPA3112D1PWPR

The TPA3112D1 is a 25-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard speaker protection system includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3112D1 can drive a mono speaker as low as 4Ω. The high efficiency of the TPA3112D1, > 90%, eliminates the need for an external heat sink when playing music.

The outputs are fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.