TPA3118D2DAPR

text.skipToContent text.skipToNavigation

TPA3118D2DAPR

30W, 2 Ch, 4.5-26V supply, Stereo Class D amplifier with Multiple Switching Frequencies

Packaging

Package | PIN: DAP | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.40
10-24 $2.16
25-99 $2.01
100-249 $1.76
250-499 $1.65
500-749 $1.40
750-999 $1.18
1000+ $1.13

Features

  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2)
    • 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3118D2)
    • 2 × 15 WInto a 8-Ω BTL Load at 15 V (TPA3130D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat SinkSize
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and SlaveSynchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo and Mono Mode With Single-Filter Mono Configuration
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Packages
    • DAD (32-Pin HTSSOP Pad Up)
    • DAP (32-Pin HTSSOP PadDown)
  • –40°C to 85°C Ambient Temperature Range

All trademarks are the property of their respective owners.

Texas Instruments  TPA3118D2DAPR

The TPA31xxD2 series are stereo efficient, digital amplifier power stage for drivingspeakers up to 100 W / 2 Ω in mono. The high efficiency of the TPA3130D2 allows it to do 2 × 15 Wwithout external heat sink on a single layer PCB. The TPA3118D2 can even run 2 × 30 W / 8 Ω withoutheat sink on a dual layer PCB. If even higher power is needed the TPA3116D2 does 2 × 50 W / 4 Ωwith a small heat-sink attached to its top side PowerPAD. All three devices share the samefootprint enabling a single PCB to be used across different power levels.

The TPA31xxD2 advanced oscillator/PLL circuit employs a multiple switching frequencyoption to avoid AM interferences; this is achieved together with an option of either master orslave option, making it possible to synchronize multiple devices.

The TPA31xxD2 devices are fully protected against faults with short-circuit protectionand thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reportedback to the processor to prevent devices from being damaged during overload conditions.