text.skipToContent text.skipToNavigation

TPA3118D2QDAPRQ1

2-Ch, 30-W Analog Input Class-D Audio Amplifier

Packaging

Package | PIN: DAP | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.83
10-24 $2.55
25-99 $2.37
100-249 $2.08
250-499 $1.95
500-749 $1.65
750-999 $1.40
1000+ $1.33

Features

  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2-Q1)
    • 2 × 30 W Into an 8-Ω BTL Load at 24 V (TPA3118D2-Q1)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo BTL and Mono PBTL Modes
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Designed for Automotive EMC Requirements
  • Thermally Enhanced Packages
    • DAD (32-pin HTSSOP Pad Up)
    • DAP (32-pin HTSSOP Pad Down)
    • –40°C to 125°C Ambient Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

Texas Instruments  TPA3118D2QDAPRQ1

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.