text.skipToContent text.skipToNavigation

TPA3121D2PWPR

15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3121)

Packaging

Package | PIN: PWP | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.75
10-24 $2.48
25-99 $2.31
100-249 $2.02
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • 10-W/Ch Stereo Into an 8-Ω Load From a 24-V Supply
  • 15-W/Ch Stereo Into a 4-Ω Load from a 22-V Supply
  • 30-W/Ch Mono Into an 8-Ω Load from a 22-V Supply
  • Operates From 10 V to 26 V
  • Can Run From +24 V LCD Backlight Supply
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed-Gain Settings
  • Internal Oscillator to Set Class D Frequency (No External
    Components Required)
  • Single-Ended Analog Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery
  • Space-Saving Surface Mount 24-Pin TSSOP Package
  • Advanced Power-Off Pop Reduction
  • APPLICATIONS
    • Flat Panel Display TVs
    • DLP TVs
    • CRT TVs
    • Powered Speakers

DLP Is a trademark of Texas Instruments

Texas Instruments  TPA3121D2PWPR

The TPA3121D2 is a 15-W (per channel), efficient, class-D audio power amplifier for driving stereo speakers in a single-ended configuration or a mono speaker in a bridge-tied-load configuration. The TPA3121D2 can drive stereo speakers as low as 4 Ω. The efficiency of the TPA3121D2 eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, and 36 dB.

The patented start-up and shutdown sequences minimize pop noise in the speakers without additional circuitry.