text.skipToContent text.skipToNavigation

TPA3129D2DAP

2-Ch 15-W Differential Analog Input Class-D Amplifier With Low Idle Power Dissipation

Packaging

Package | PIN: DAP | 32
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $3.03
10-24 $2.73
25-99 $2.54
100-249 $2.23
250-499 $2.09
500-749 $1.77
750-999 $1.50
1000+ $1.43

Features

  • Supports Multiple Output Configurations
    • 2 × 30 W Into a 8-Ω BTL Load at 24 V (TPA3128D2)
    • 2 × 15 W Into a 8-ΩBTL Load at 15 V (TPA3129D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • Very Low Idle Current: <23 mA for recommended LC filterconfigurations
    • Greater than 90% Power Efficiency Combined With Low Idle LossGreatly Eliminates Need for Heat Sink
    • Adaptive Modulation Schemes based onOutput Power
    • Smart Amplifier Drivers to Reduce the Requirement for RCSnubbers
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and SlaveSynchronization
    • 300-KHz to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Parallel BTL Mode and Mono-Channel Mode Support
  • Supports Both Single and Dual Power Supply Modes
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Packages
    • DAP (32-Pin HTSSOP Pad Down forTPA3128D2 and TPA3129D2)

All trademarks are the property of their respective owners.

Texas Instruments  TPA3129D2DAP

TheTPA3128D2 and TPA3129D2have low idle power loss and helpsto extend the battery life of Bluetooth/Wireless speakers and other battery-powered audio systems.The high efficiency of the TPA3128D2 device allows it to do 2 × 30 W withoutexternal heat sink on a dual layer PCB. The high efficiency of theTPA3129D2 device allows it to do 2 × 15 W without external heat sink on a duallayer PCB. This device proposed an efficiency boost Mode, which can dynamically reduced thecurrent ripple of the external LC filter and the idle current .

The TPA31xxD2 advanced oscillator/PLL circuit employs a multipleswitching frequency option to avoid AM interferences, which is achieved together with an option ofeither master or slave option, making it possible to synchronize multiple devices.

The TPA31xxD2 devices are fully protected against faults withshort-circuit protection and thermal protection as well as overvoltage, undervoltage, and DCprotection. Faults are reported back to the processor to prevent devices from being damaged duringoverload conditions.