text.skipToContent text.skipToNavigation

TPA5050RSAR

Stereo Digital Audio Delay Processor With I2C Control

Packaging

Package | PIN: RSA | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.09
10-24 $4.58
25-99 $4.27
100-249 $3.83
250-499 $3.58
500-749 $3.11
750-999 $2.70
1000+ $2.64

Features

  • Digital Audio Formats: 16-24-bit I2S, Right-Justified, Left-Justified
  • I2C Bus Controlled
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: One Sample
  • Delay Memory Cleared on Power-Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O and I2C Control
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
  • No external crystal or oscillator required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16-pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip-Sync Delay
    • Flat Panel TV Lip-Sync Delay
    • Home Theater Rear-Channel Effects
    • Wireless Speaker Front-Channel Synchronization

Texas Instruments  TPA5050RSAR

The TPA5050 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. One device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series.