TPA5052RSAR

text.skipToContent text.skipToNavigation

TPA5052RSAR

Stereo Digital Audio Delay Processor With Hardware Control

Packaging

Package | PIN: RSA | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.68
10-24 $4.21
25-99 $3.94
100-249 $3.53
250-499 $3.29
500-749 $2.87
750-999 $2.48
1000+ $2.43

Features

  • Digital Audio Format: 16–24–bit I2S
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: 256 samples
  • Delay Memory Cleared on Power–Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz–192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16–pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip–Sync Delay
    • Flat Panel TV Lip–Sync Delay
    • Home Theater Rear–Channel Effects
    • Wireless Speaker Front–Channel Synchronization
    • Camcorders

Texas Instruments  TPA5052RSAR

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.