TPA6020A2RGWR

text.skipToContent text.skipToNavigation

TPA6020A2RGWR

Stereo, Fully Differential Class-AB Audio Amplifier

Packaging

Package | PIN: RGW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.19
10-24 $1.96
25-99 $1.82
100-249 $1.59
250-499 $1.46
500-749 $1.23
750-999 $1.01
1000+ $0.92

Features

  • Ideal for Notebook PCs
  • Fully Differential Architecture and High PSRR (-80 dB) Provide Excellent RF Rectification Immunity
  • 2.8 W Into 3 From a 5-V Supply at THD = 10% (Typical)
  • Very Low Crosstalk:
    • -100 dB Typical at 5 V, 3
  • 2.5-V to 5.5-V Operating Range
  • Low Supply Current:
    • 8 mA Typical at 5 V
    • Shutdown Current: 80-nA Typical
  • Fast Startup (27 ms) With Minimal Pop
  • Internal Feedback Resistors Reduce Component Count
  • Thermally Enhanced QFN Packaging
  • APPLICATIONS
    • Notebook PCs
    • LCD TVs

Texas Instruments  TPA6020A2RGWR

The TPA6020A2 is a 2.8-W stereo bridge-tied load (BTL) amplifier designed to drive stereo speakers with at least 3- impedance. The device operates from 2.5 V to 5.5 V, drawing only 8 mA of quiescent supply current. The feedback resistors are internal, allowing the gain to be set with only two input resistors per channel. The amplifier's fully differential architecture performs with -80 dB of power supply rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup time with minimal pop, making the TPA6020A2 ideal for notebook PC applications.