text.skipToContent text.skipToNavigation

TPA6030A4PWP

Wide Supply Voltage, Low Power, Class-AB Audio Amplifier

Packaging

Package | PIN: PWP | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.75
10-24 $4.27
25-99 $3.98
100-249 $3.49
250-499 $3.27
500-749 $2.78
750-999 $2.34
1000+ $2.24

Features

  • 3 W Into 16 From 12-V Supply
  • Volume Control for Speakers (BTL) and Headphones (SE)
  • Differential Inputs
  • Depop Circuitry
  • 1 µA Shutdown Current
  • Surface Mount Package
  • APPLICATIONS
    • LCD Monitors and LCD TVs
    • Multimedia Speakers
    • Notebook Computers

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPA6030A4PWP

The TPA6030A4 is designed to drive 3 W into 16- speakers using a surface-mount package without the need for an external heatsink. These features make it ideal for 15" – 17" LCD monitors, small multimedia speakers, and notebook computers.

To simplify system design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. The delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Integrated depop circuitry and the fully differential design minimize pops, clicks, and unwanted noise to provide a high level of audio performance.

The device is available in a 28-pin TSSOP PowerPAD™ package. The PowerPAD™ package is designed to transfer heat into the ground plane, eliminating the need for external heat sinks—minimizing solution cost and size.