TPA6211A1DRBR

text.skipToContent text.skipToNavigation

TPA6211A1DRBR

3.1-W Mono, Fully Differential, Class-AB Audio Amplifier

Packaging

Package | PIN: DRB | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.76
10-24 $0.68
25-99 $0.63
100-249 $0.54
250-499 $0.50
500-749 $0.41
750-999 $0.32
1000+ $0.29

Features

  • Designed for Wireless or Cellular Handsets and
    PDAs
  • 3.1 W Into 3 Ω From a 5-V Supply at
    THD = 10% (Typ)
  • Low Supply Current: 4 mA Typ at 5 V
  • Shutdown Current: 0.01 µA Typ
  • Fast Startup With Minimal Pop
  • Only Three External Components
    • Improved PSRR (–80 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • –63 dB CMRR Eliminates Two Input
      Coupling Capacitors

Texas Instruments  TPA6211A1DRBR

The TPA6211A1 is a 3.1-W mono fully-differential amplifier designed to drive a speaker with at least 3-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6211A1 is available in the space-saving 3-mm × 3-mm SON (DRB) and the 8-pin MSOP-PowerPAD (DGN) packages.

Features like –80 dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup with minimal pop makes the TPA6211A1 ideal for PDA and smart phone applications.