TPD1E04U04DPLR

text.skipToContent text.skipToNavigation

TPD1E04U04DPLR

1-Channel ESD Protection Diode With Low Dynamic Resistance for HDMI 2.0 and USB 3.0

Packaging

Package | PIN: DPL | 2
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±16-kV Contact Discharge
    • ±16-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
  • Ultra-low ESD Clamping Voltage
    • 8.9 V at 16-A TLP
    • –4.6 V at –16-A TLP
  • Low RDYN
    • 0.25 Ω IO to GND
    • 0.18 Ω GND to IO
  • DC Breakdown Voltage: 5 V (Minimum)
  • Ultra-low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 and 0201 Packages

Texas Instruments  TPD1E04U04DPLR

The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.

The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.