TPD1E10B09DPYR

text.skipToContent text.skipToNavigation

TPD1E10B09DPYR

Single-Channel ESD Protection in 0402 Package With 10pF Capacitance and 9V Breakdown

Packaging

Package | PIN: DPY | 2
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.18
10-24 $0.16
25-99 $0.15
100-249 $0.12
250-499 $0.11
500-749 $0.09
750-999 $0.07
1000+ $0.06

Features

  • Provides System-Level ESD Protection for I/O Interfaces up to ±9 V
  • IEC 61000-4-2 Level 4
    • ±20 kV (Air-Gap Discharge),
    • ±20 kV (Contact Discharge)
  • IEC 61000-4-5 Surge Protection
    • 4.5 A (8/20 µs)
  • I/O Capacitance 10 pF (Typical)
  • RDYN 0.5 Ω (Typical)
  • DC Breakdown Voltage ±9.5 V (Minimum)
  • Ultra Low Leakage Current 100 nA (Maximum)
  • 13-V Clamping Voltage (Max at IPP = 1 A)
  • Industrial Temperature Range: –40°C to 125°C
  • Space-Saving 0402 Footprint
    (1 mm × 0.6 mm × 0.5 mm)

Texas Instruments  TPD1E10B09DPYR

The TPD1E10B09 device is a single-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 package. This ESD protection diode offers ±20 kV IEC 61000-4-2 (level 4) contact and air-gap ESD protection. The back-to-back TVS diode configuration allows for bipolar or bidirectional signal support. The 10-pF line capacitance is suitable for a wide range of applications supporting data rates up to 500 Mbps. The 0402 package is an industry standard and is convenient for component placement in space-constrained applications.

Typical applications of this ESD protection TVS diode are circuit protection for audio lines (microphone, earphone, and speaker phone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of end equipment like eBooks, tablets, remote controllers, wearables, set-top boxes, and electronic point of sale equipment.