TPD2E001DRSR

text.skipToContent text.skipToNavigation

TPD2E001DRSR

Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces

Packaging

Package | PIN: DRS | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.37
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • IEC 61000-4-2 ESD Protection (Level 4)
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IO Capacitance: 1.5 pF (Typ)
  • Low Leakage Current: 1 nA (Maximum)
  • Low Supply Current: 1 nA
  • 0.9 V to 5.5 V Supply-Voltage Range
  • Space-Saving DRL, DRY, and QFN Package Options
  • Alternate 3, 4, 6-Channel options Available:
    TPD3E001, TPD4E001, TPD6E001

Texas Instruments  TPD2E001DRSR

The TPD2E001 is a two-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD2E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 Level 4 international standard.

The DRS package (3.00 mm × 3.00 mm) is also available as a non-magnetic package for medical imaging applications.

See also TPD2E2U06DRLR which is p2p compatible to TPD2E001DRLR and offers higher IEC ESD Protection, lower clamping voltage, and eliminates the input capacitor requirement.