text.skipToContent text.skipToNavigation

TPD2E001IDRLRQ1

Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces

Packaging

Package | PIN: DRL | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.54
10-24 $0.48
25-99 $0.43
100-249 $0.37
250-499 $0.33
500-749 $0.26
750-999 $0.20
1000+ $0.17

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

Texas Instruments  TPD2E001IDRLRQ1

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.