text.skipToContent text.skipToNavigation

TPD2E009DRTR

2-Channel ESD Protection Array for High-Speed Data Interfaces

Packaging

Package | PIN: DRT | 3
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.37
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Supports Data Rates up to 6 Gbps
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
    • ±8-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7-pF (Typ)
    • DBZ: 0.9-pF (Typ)
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • Dual-Matching TVS Diodes to Protect the
    Differential Data and Clock Lines of HDMI, LVDS,
    SATA, Ethernet, or USB Interfaces
  • Space-Saving DRT and DBZ Package Options
  • Flow-Through Pin Mapping for the High-Speed
    Lines Ensures Zero Additional Skew Due to Board
    Layout While Placing the ESD-Protection Chip
    Near the Connector

Texas Instruments  TPD2E009DRTR

The TPD2E009 device provides two ESD protection diodes with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers transient voltage suppression for Level 4 of IEC 61000-4-2 Contact ESD protection. TVS protection up to a 5-A (8/20 µs) peak pulse-current rating per the IEC 61000-4-5 (lightning) specification is also provided.

The monolithic silicon technology allows matching between the differential signal pairs. The less than 0.05-pF differential capacitance ensures that the differential signal distortion due to added ESD circuit protection remains minimal. The low capacitance
(0.7-pF) is suitable for high-speed data rates up to
6 Gbps.

The TPD2E009 TVS diode is offered in a DRT (1 mm × 0.8 mm) package for space-saving portable applications. The industry standard DBZ (2.92 mm × 1.3 mm) package offers additional flexibility in the board layout for the system designer.

Typical applications for the TPD2E009 line of ESD protection products are: HDMI, USB, eSATA, and ethernet interfaces in notebooks, DVD and media players, set-top boxes, and portable computers.