text.skipToContent text.skipToNavigation

TPD2E1B06DRLR

2-Channel System-Level ESD Protection Device for USB Interfaces

Packaging

Package | PIN: DRL | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.13

Features

  • Provides System Level ESD Protection for Low
    Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD Rating
  • Low IO Capacitance: 0.85 pF (Typical)
  • DC Breakdown Voltage: 7 V (Minimum)
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Temperature Range: –40°C to 125°C
  • Small Easy-to-Route DRL package

Texas Instruments  TPD2E1B06DRLR

The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.