text.skipToContent text.skipToNavigation

TPD2E2U06DRLR

Dual-Channel High-Speed ESD Protection

Packaging

Package | PIN: DRL | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.14

Features

  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact Discharge)
    • ±30 kV (Air-gap Discharge)
  • IEC 61000-4-5 Surge Protection
    • 5.5 A Peak Pulse Current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown Voltage 6.5 V (Min)
  • Ultra-Low Leakage Current 10 nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Easy-to-Route DRL Package

Texas Instruments  TPD2E2U06DRLR

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.