TPD2E2U06QDCKRQ1

text.skipToContent text.skipToNavigation

TPD2E2U06QDCKRQ1

Automotive Dual-Channel High-Speed ESD Protection Device

Packaging

Package | PIN: DCK | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.50
10-24 $0.44
25-99 $0.40
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.18
1000+ $0.16

Features

  • AEC-Q101 Qualified
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±25-kV (Contact Discharge)
    • ±30-kV (Air-gap Discharge)
  • ISO 10605 (330 pF, 330 Ω) ESD Protection
    • ±20-kV (Contact Discharge)
    • ±25-kV (Air-gap Discharge)
  • IO Capacitance 1.5-pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra-Low Leakage Current 10-nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small Easy-to-Route DBZ and DCK Packages

Texas Instruments  TPD2E2U06QDCKRQ1

The TPD2E2U06-Q1 is a Transient Voltage Suppressor (TVS) Electrostatic Discharge (ESD) protection diode array with low capacitance. This dual-channel ESD protection diode is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The 1.5-pF line capacitance of the TPD2E2U06-Q1 makes it ideal for protecting interfaces such as USB 2.0, Ethernet, LVDS, Antenna, and I2C.