text.skipToContent text.skipToNavigation

TPD2EUSB30DRTR

2-Channel ESD Solution for SuperSpeed USB 3.0 Interface

Packaging

Package | PIN: DRT | 3
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.37
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Supports USB 3.0 Data Rates (5 Gbps)
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7 pF (Typ)
    • DQA: 0.8 pF (Typ)
  • Dynamic Resistance: 0.6 Ω (Typ)
  • Space-Saving DRT, DQA Packages
  • Flow-Through Pin Mapping

Texas Instruments  TPD2EUSB30DRTR

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.