TPD3S014TDBVRQ1

text.skipToContent text.skipToNavigation

TPD3S014TDBVRQ1

Current-Limit Switch and D+/D- ESD Protection for Automotive USB Host Ports

Packaging

Package | PIN: DBV | 6
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.02
10-24 $0.91
25-99 $0.84
100-249 $0.72
250-499 $0.66
500-749 $0.54
750-999 $0.43
1000+ $0.39

Features

  • AEC-Q100 Qualified (Grade 2)
    • Ambient Temperature Range: –40°C to
      +105°C
  • Continuous Current Rating of 0.5 A
  • Fixed, Constant Current Limits of 0.85 A (typical)
  • Fast Overcurrent Response – 2 µs
  • Integrated Output Discharge
  • Reverse Current Blocking
  • Short-Circuit Protection
  • Over Temperature Protection With Auto-Restart
  • Built-In Soft Start
  • IEC 61000-4-2 Level 4 ESD Protection (External
    Pins)
    • ±12-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • ISO 10605 330-pF, 330-Ω ESD Protection
    (External Pins)
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • 6-Pin SOT-23 Package (2.90 mm × 1.60 mm)

Texas Instruments  TPD3S014TDBVRQ1

The TPD3S014-Q1 is an integrated device that features a current-limited load switch and a two-channel transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection diode array for USB interfaces.

The TPD3S014-Q1 device is intended for applications such as USB where heavy capacitive loads and short-circuits are likely to be encountered; the TPD3S014-Q1 provides short-circuit protection and overcurrent protection. The TPD3S014-Q1 limits the output current to a safe level by operating in constant current mode when the output load exceeds the current limit threshold. The fast overload response eases the burden on the main 5 V power supply by quickly regulating the power when the output is shorted. The rise and fall times for the current limit switch are controlled to minimize current surges when turning the device on and off.

The TPD3S014-Q1 allows 0.5 A of continuous current. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard.

The high level of integration, combined with its easy-to-route DBV package, allows this device to provide great circuit protection for USB interfaces in applications like head units, USB hubs, and media interfaces.