TPD3S716QDBQRQ1

text.skipToContent text.skipToNavigation

TPD3S716QDBQRQ1

Automotive USB 2.0 Interface Protection w/ Adjustable Current Limit and Short-to-Battery Protection

Packaging

Package | PIN: DBQ | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.76
10-24 $2.48
25-99 $2.31
100-249 $2.03
250-499 $1.90
500-749 $1.61
750-999 $1.36
1000+ $1.30

Features

  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range: –40°C
      to +125°C
  • Short-to-Battery (up to 18 V) and Short-to-Ground
    Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS
    Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON,
    VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on
    VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63 mΩ typical)
  • High Speed Data Switches (1-GHz, 3-dB
    Bandwidth)
  • Adjustable Hiccup Current Limit up to 2.4 A
  • Fast Over-voltage Response Time
    • 2-µs typical (VBUS switch)
    • 200-ns typical (Data switches)
  • Independent VBUS and Data enable pins for
    configuring both Host and Client/OTG mode
  • Fault Output Signal
  • Thermal Shutdown Feature
  • Flow-through layout in 16-Pin SSOP Package
    (4.9 mm × 3.9 mm)

Texas Instruments  TPD3S716QDBQRQ1

The TPD3S716-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection with an adjustable current-limit for the USB connector’s VBUS and data lines in automotive applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation while simultaneously providing 18 V short-to-battery protection. The high bandwidth of 1 GHz allows for USB2.0 high-speed data rates for applications like Car Play. Extra margin in bandwidth above 720-MHz also helps to maintain a clean USB 2.0 eye diagram with the long captive cables that are common in the automotive USB environment. The short-to-battery protection isolates the internal system circuits from any over-voltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S716-Q1 can handle over-voltage protection up to 18 V for hot plug and DC events. The over-voltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.

The VBUS_CON pin also provides an adjustable current limited load switch and handles short-to-ground protection. The device supports VBUS currents up to 2.4 A, allowing support for charging USB BC1.2, USB Type-C 5V/1.5A, and proprietary charging schemes up to 2.4 A. The separate enable pins for data and VBUS allow for both host and client-OTG mode. TPD3S716-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on its VBUS_CON, VD+, and VD– pins removing the need to provide external high voltage, low capacitance diodes.