text.skipToContent text.skipToNavigation

TPD4E002DRLR

Quad Low-Capacitance Array With +/-15-kV ESD Protection

Packaging

Package | PIN: DRL | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.61
10-24 $0.54
25-99 $0.49
100-249 $0.42
250-499 $0.38
500-749 $0.29
750-999 $0.22
1000+ $0.19

Features

  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards

Texas Instruments  TPD4E002DRLR

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.