TPD4E05U06DQAR

text.skipToContent text.skipToNavigation

TPD4E05U06DQAR

4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode

Packaging

Package | PIN: DQA | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.58
10-24 $0.51
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.21
1000+ $0.18

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance 0.42 pF to 0.5 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Straight-Through Routing Packages

Texas Instruments  TPD4E05U06DQAR

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06s ultra-low loading capacitance makes it ideal for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express®, eSata, and V-by-One® HS.