text.skipToContent text.skipToNavigation

TPD4E101DPWR

4-Channel ESD Protection With +/-15kV Contact ESD

Packaging

Package | PIN: DPW | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Provides System-Level ESD Protection for Low-
    Voltage I/O Interface
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • I/O Capacitance 4.8 pF (Typical)
  • Dynamic Resistance 0.45 Ω (Typical)
  • DC Breakdown Voltage ±6 V (Minimum)
  • Ultra-Low Leakage Current 100 nA (Maximum)
    Overtemperature
  • 10-V Clamping Voltage (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW package (0.8-mm × 0.8-mm)

Texas Instruments  TPD4E101DPWR

The TPD4E101 device is a four-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode array in an ultra small 0.8-mm × 0.8-mm package. This TVS protection device offers ±15-kV contact ESD, ±15-kV IEC air-gap protection, and has four back-to-back TVS diodes for bipolar or bidirectional signal support. The 4.8-pF typical line capacitance of this ESD protection diode array is suitable for a wide range of applications supporting data rates up to 700 Mbps. The DPW package is convenient for component placement in space-constrained applications and the 0.48-mm pitch helps save on PCB manufacturing costs.

Typical applications of this ESD protection device are circuit protection for SIM cards, audio lines (microphones, earphones, and speakerphones), SD interfaces and pushbuttons. This ESD clamp is good for providing protection in end-equipment like cell phones, portable media players, wearables, set-top boxes, and eBooks.