text.skipToContent text.skipToNavigation

TPD4E110DPWR

Quad-Channel ESD Protection Solution for SuperSpeed Interface (up to 6 Gbps)

Packaging

Package | PIN: DPW | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.58
10-24 $0.51
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.21
1000+ $0.18

Features

  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package

Texas Instruments  TPD4E110DPWR

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.