text.skipToContent text.skipToNavigation

TPD4E1B06DCKR

Bidirectional Quad-Channel High-Speed ESD Protection Device

Packaging

Package | PIN: DCK | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.37
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.15

Features

  • Ultra Low Leakage Current 0.5 nA (Max)
  • Transient Protection for 4 I/O Lines
    • IEC 61000-4-2 Contact Discharge ±12 kV
    • IEC 61000-4-2 Air-Gap Discharge ±15 kV
    • IEC 61000-4-5 Surge 3.0 A (8/20 µs)
  • I/O Capacitance 0.7 pF (Typ)
  • Bi-directional TVS Diode Array
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Small, Easy-to-Route DRL and DCK Packages

Texas Instruments  TPD4E1B06DCKR

The TPD4E1B06 is a 4-channel bi-directional Transient Voltage Suppressor (TVS) diode array. This device features ultra low leakage current (0.5 nA) for precision analog measurements. The ±12 kV contact and ±15 kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06's 0.7 pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.