text.skipToContent text.skipToNavigation

TPD4E1U06DBVR

Quad-Channel High-Speed ESD Protection Device

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.24
10-24 $0.21
25-99 $0.20
100-249 $0.17
250-499 $0.15
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV ContactDischarge
    • ±15-kV Air-GapDischarge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 3 A (8/20 µs)
  • IO Capacitance 0.8 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra Low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package

All trademarks are the property of their respective owners.

Texas Instruments  TPD4E1U06DBVR

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) basedElectrostatic Discharge (ESD) protection diode with ultra low capacitance. This device candissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 internationalstandard. Its 0.8-pF line capacitance makes it suitable for a wide range of applications. Typicalapplication areas include HDMI, USB2.0, MHL, and DisplayPort.