text.skipToContent text.skipToNavigation

TPD4E6B06DPWR

4-Channel Bidirectional Low-Capacitance ESD Protection Device

Packaging

Package | PIN: DPW | 4
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.35
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • IEC 61000-4-2 Level 4
    • ±15-kV ContactDischarge
    • ±15-kV Air GapDischarge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • IO Capacitance: 4.8 pF (Typical)
  • RDYN: 0.75 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Ultra Low Leakage Current: 100 nA (Maximum)
  • Clamping Voltage: 10 V (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW Package (0.8 mm × 0.8 mm)

All trademarks are the property of their respective owners.

Texas Instruments  TPD4E6B06DPWR

The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in anultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS)diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB)manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. Ithas an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting datarates up to 700 MHz.