TPD4S214YFFR

text.skipToContent text.skipToNavigation

TPD4S214YFFR

USB OTG Companion Device With Vbus Overvoltage, Overcurrent Protection, and Four-Channel ESD Clamp

Packaging

Package | PIN: YFF | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.98
100-249 $0.84
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Input Voltage Protection at VBUS from –7 V to 30 V
  • IEC61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 7.8 A (8/20 μs)
  • Low RDS(ON) N-CH FET Switch for High Efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable Current Limit From 250 mA to Beyond 1.2 A
  • Built-in Soft-start
  • Reverse Current Blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal Shutdown and Short Circuit Protection
  • Auto Retry on any Fault; No Latching Off States
  • Integrated VBUS Detection Circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 16ms Startup Delay
  • Space Saving WCSP (12-YFF) Package
  • UL Listed and CB File No. E169910

Texas Instruments  TPD4S214YFFR

The TPD4S214 is a single-chip protection solution for USB On-the-Go (OTG) and other current limited USB applications. This device includes an integrated low RDS(ON) N-channel current limited switch for the OTG current supply to peripheral devices. TPD4S214 offers low capacitance transient voltage suppression (TVS) electrostatic discharge (ESD) clamping diodes for the D+, D–, and ID pins for both USB2.0 and USB3.0 applications. The VBUS pin can handle continuous voltage ranging from –7 V to 30 V. The over voltage lock-out (OVLO) at the VBUS pin ensures that if there is a fault condition at the VBUS line, TPD4S214 is able to isolate it and protect the internal circuitry from damage. Similarly, the under voltage lock out (UVLO) at the VOTG_IN pin ensures that there is no power drain from the internal OTG supply to external VBUS if VOTG_IN droops below a safe operating level. When EN is high, the OTG switch is activated and the FLT pin indicates whether there is a fault condition. The soft start feature waits 16 ms to turn on the OTG switch after all operating conditions are met.