text.skipToContent text.skipToNavigation

TPD6E004RSER

Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces

Packaging

Package | PIN: RSE | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.46
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • ESD Protection Exceeds JESD
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.6-pF I/O Capacitance
  • 0.9-V to 5.5-V Supply-Voltage Range
  • 6-Channel Device
  • Space-Saving UQFN (RSE) Package

Texas Instruments  TPD6E004RSER

The TPD6E004 device is a low-capacitance, ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steers ESD current pulses to VCC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV human-body model (HBM), ±8-kV contact ESD, and ±12-kV air-gap ESD as specified in IEC 61000-4-2. This device has a typical 1.6-pF capacitance per channel, making it ideal for use in high-speed data I/O interfaces.

The TPD6E004 device is available in the RSE package and is specified for –40°C to +85°C operation.

The TPD6E004 device is a six-channel ESD structure designed for USB, Ethernet, and FireWire applications.