text.skipToContent text.skipToNavigation

TPD8E003DQDR

8-Channel ESD Array For Portable Space-Saving Applications

Packaging

Package | PIN: DQD | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.26
500-749 $0.20
750-999 $0.16
1000+ $0.14

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

Texas Instruments  TPD8E003DQDR

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.