TPIC2060ADFDRG4

text.skipToContent text.skipToNavigation

TPIC2060ADFDRG4

TPIC2060A Serial I/F controlled 9ch motor-driver for ODD

Packaging

Package | PIN: DFD | 56
Temp: S (-20 to 75)
Carrier: Cut Tape
Qty Price
1-9 $2.68
10-24 $2.40
25-99 $2.23
100-249 $1.94
250-499 $1.79
500-749 $1.50
750-999 $1.23
1000+ $1.13

Features

  • Serial Port Digital Interface
    • Serial Peripheral Interface (SPI)
    • 4-Wire Interface: SSZ, SCLK, SIMO, SOMI
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With 12-Bit DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit DAC Control
    • Load Driver With 12-Bit DAC Control
    • Stepping Motor Driver With 8-Bit PWM Control
  • Spindle Motor Driver
    • Integrated Current Sense Resistance
    • Changeable Current Limit Value via Register Set
    • Sensor-less: Rotor Position Sense by Motor BEMF
    • 12-Bit Spindle DAC Programmed via Serial Port
    • Self-contained Inductive Position Sense and Startup
    • Quick Stop by Automatic Controlled Brake: Active Brake and Short Brake
    • 1.5-A Maximum Continuous Current Excluding Thermal Issues
    • Low Rdson 0.35-Ω Typical MOSFET Output
  • Utility Functions
    • Status Latch: Act Timer, SIF Error, PWR Monitor, Thermal Protection, and SCP Error
    • On-Chip Thermometer (15°C to 165°C/1.2°C)
  • 9-V LDO
    • Integrated Pre-Driver for 9-V LDO
    • Select the External NFET by Current Requirement
    • Enable by Serial Control
  • Protection
    • Individual Thermal Protect Circuit on SPM, Sled, Step Collimator, and Actuator
    • Two Alert Levels: Pre-Detect and Detect in Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature Calculated from Integrating the DAC Value Setup Previously
    • Short-Circuit Protection for SPM, Sled, Load, Step, and Act Channel
    • Hardware Device Disable Pin XRSTIN
    • Power Monitor by Undervoltage Lockout (UVLO) and Overvoltage Protection (OVP)
  • Loader Mechanism Support:
    • Independent End-Point Detection Mechanism for Sled and Step Channel
    • Tray Lock Detection
    • Detect Tray Push Event

All trademarks are the property of their respective owners.

Texas Instruments  TPIC2060ADFDRG4

The TPIC2060A is a low-noise motor driver IC suitable for 12-V ODD. The 9-channel driver IC controlled by a serial interface is optimized for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, focus / tracking / tilt actuators, and stepping motor for collimator lens.

This IC has an integrated current sense resistance that measures SPM current, which reduces drive system costs. The spindle motor driver part builds in sensorless logic, which attains low-noise operation at the start and run times. The user does not need to self-start the device using the starting circuit or perform position detection by BEMF of a motor or sensors such as a Hall device. As the output stage of all channels works in efficient PWM driving, the user can attain low-power operation by PWM control. Dead-zone-less control is possible for a focus / tracking / tilt actuator driver. In addition, the spindle part output current limiting circuit, the thermal shutdown circuit, the sled-end detection circuit, collimator-lens-end detection circuit, actuator protection, and pre-driver for a 9-V LDO are built in. The newly added, built-in thermometer measures IC temperature.